200 mA, 30 V, Schottky Diode

Favorite

Overview

This 200 mA, 30 V Schottky Diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications where space is limited.

  • Highspeed switching
  • General use
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Lower forward voltage (VF)
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

BAT54XV2T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

Single

30

0.32

2

0.2

0.6

5

10

Price N/A

More Details

BAT54XV2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

Single

30

0.32

2

0.2

0.6

5

10

$0.0213

More Details

BAT54XV2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

Single

30

0.32

2

0.2

0.6

5

10

$0.0213

More Details

SBAT54XV2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

Single

30

0.32

2

0.2

0.6

5

10

$0.0629

More Details

SBAT54XV2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

Single

30

0.32

2

0.2

0.6

5

10

$0.0629

More Details

Show More

1-25 of 25

Products per page

Jump to :