With its inherent power efficiency and availability in smartphones, Bluetooth® low energy technology is the premiere short-range wireless protocol for IoT. It is ideally suited for applications requiring long or constant operation with only short bursts of wireless transmission.
With Bluetooth 5 functionality and best-in-class power consumption, the RSL10 radio SoC brings the industry’s lowest power Bluetooth low energy technology to wireless applications.
The RSL10 Software Development Kit (SDK) includes an Eclipse-based Integrated Development Environment (IDE), a wide range of Bluetooth protocols and sample code for easy development of many applications. Learn more about the RSL10 SDK .
Supporting many-to-many device communications, the RSL10 Mesh package enables manufacturers to deploy large-scale, low-power Bluetooth mesh networks for applications such as asset tracking and building automation. Learn more about the RSL10 Mesh Package .
Development Hardware | |
---|---|
STR-RSL10-MESH-KIT-GEVK | RSL10 Mesh Platform |
RSL10-002GEVB | RSL10 Development Board (QFN-Based) |
RSL10-SIP-001GEVB | RSL10 SIP Development Board |
RSL10-USB001GEVK | RSL10 USB Dongle |
BDK-GEVK (Baseboard) | Bluetooth IoT Development Kit |
BDK-DCDC-GEVB (Power Adaptor Board) |
|
BLE-SWITCH-001GEVB | Energy Harvesting Bluetooth Low Energy Reference Design |
RSL10-SENSE-GEVK | RSL10 Sensor Development Kit |
RSL10-SENSE-DB-GEVK | RSL10 Sensor Development Kit with Debugger |
RSL10-COIN-GEVK | RSL10 Temperature Sensor Beacon |
RSL10-SOLARSENS-GEVK | RSL10 Solar Cell Multi-Sensor Platform |
Mobile Apps | |
---|---|
RSL10 Sense and Control | Google Play; App Store |
RSL10 Sensor Beacon | Google Play |
RSL10 FOTA | Google Play; App Store |