Uninterruptable Power Supplies (UPS)

Uninterruptible Power Supply (UPS) systems are widely used to safeguard power supply for critical components in a myriad of applications ranging from telecommunications and data centers, to various industrial facilities. These systems ensure reliable voltage supply by providing a filter function in addition to compensating for short-term power outages from the grid.

ON Semiconductor provides a wide and deep portfolio of high performance discrete devices, including power MOSFETs, IGBTs, SiC Diodes, High Voltage Gate Drivers (HVICs), Interleaved PFC Controllers, Flyback & Forward PWM Controllers with Integrated MOSFET, high power modules, and isolation for signal and gate drive, to address the demanding requirements of a diverse range of low, medium, and high power uninterruptible power supply (UPS) designs.



Uninterruptible Power Supply Block Diagram



Related Products
Products Descriptions
MOSFETs Power MOSFETs, including N-channel, P-channel, and complementary MOSFETs for power conversion and
switching circuits
IGBTs Insulated gate bipolar transistors (IGBTs) for electronic ignition, flash, motor drive, and other high current
switching applications
MOSFET/IGBT Drivers MOSFET drivers and IGBT drivers for low side, high side, and half-bridge drive circuits
IGBT/MOSFET Gate
Drivers Optocouplers
Optoelectronic IGBT/MOSFET Gate Drivers utilizing Optoplanar® coplanar packaging technology and optimized
IC design to achieve high insulation voltage and high noise immunity, characterized by high common mode rejection.
These devices offer a 1,414 V peak working voltage to permit the device to directly drive medium power IGBTs.
The use of P-channel MOSFETs at output stage enable lower dynamic power consumption per cycle during switching
that current solutions.
High Performance Optocouplers ON Semiconductor's 3.3V/5V high-speed logic gate optocouplers support isolated communications between
systems without conducting ground loops or hazardous voltages. Each high-speed optocoupler utilizes
ON Semiconductor’s patented coplanar packaging technology, Optoplanar® and optimized design. This achieves
excellent noise immunity, characterized by high common mode transient immunity and power supply rejection
specifications, and allows these devices to operate in noisy industrial environments (100% better than our
closest competitors).
Operational Amplifiers (Op Amps) ON Semiconductor’s wide portfolio of operational amplifiers (op amps) features high performance devices which
include low power, low noise, precision, power and also general purpose op amps. These are designed to specifically
meet a variety of applications like signal conditioning, automotive, battery powered, medical and current sensing
Current Sense Amplifiers Current sensing requires accurate measurements and ON Semiconductor’s current sense amplifiers offer high
degree of precision current sensing along with the advantages of wide input common mode range, bidirectional
current sensing and high/low side current sensing
Intelligent Power Modules (IPMs) Inverter IPMs, Compact IPMs, 2-in-1 PFC IPMs
Interleaved Power Factor
Controllers
Variable CRM, CCM, and DCM power factor controllers that enable power factor correction
DC-DC Controllers, Converters,
& Regulators
DC-DC controllers and converters, linear voltage regulators, termination regulators, charge pumps, and battery
charge controllers


Related Information
Application Notes Descriptions
Interleaved PFC Controllers Filtered list of Interleaved PFC Controllers Application Notes
MOSFETs Filtered list of MOSFETs Application Notes
IGBTs Filtered list of Motor Drivers, Brushless Application Notes
MOSFET / IGBT Drivers Filtered list of Motor Drivers, Stepper Application Notes
IGBT/MOSFET
Gate Drivers Optocouplers
Filtered list of IGBT/MOSFET Gate Drivers Optocouplers Application Notes
High Performance Optocouplers Filtered list of High Performance Optocouplers Application Notes
Operational Amplifiers (Op Amps) Filtered list of Operational Amplifiers (Op Amps) Application Notes
Intelligent Power Modules (IPMs) Filtered list of IPMs Application Notes
DC-DC Controllers, Converters,
& Regulators
Filtered list of DC-DC Controllers, Converters, & Regulators Application Notes


Evaluation Boards & Kits
Evaluation Boards Descriptions
Interleaved PFC Controller Evaluation/Development Tools for PFC Controller
Intelligent Power Modules (IPMs) Evaluation/Development Tools for Intelligent Power Modules (IPMs)
MOSFET / IGBT Drivers Evaluation/Development Tools for MOSFET / IGBT Drivers
IGBT/MOSFET Gate Drivers
Optocouplers
Evaluation/Development Tools for IGBT/MOSFET Gate Drivers Optocouplers


Block Diagrams
Block Diagrams
UPS (Offline)
UPS (Online)