Recent adaptation of USB-C (Type-C) to smartphones for data transmission, power, and video on a single connector, enables faster charging and data rates up to 10 Gbps using a USB-C charging cable. While consumer enjoys one size, one end USB-C connector and cable, implementing USB-C designs includes challenges to meet requirements for compact size, thermal efficiencies, and low power consumption. ON Semiconductor provides broad USB-C & USB Power Delivery solutions for smartphone design implementation.
Block Diagram
System Devices
Function |
Device |
Description |
Protection |
ESDL2011 |
High Speed Data Line Protection, Bidirectional (1 V – Thunderbolt 3.0), 0.2 pF |
ESD8111P |
High Speed Data Line Protection (3.3 V – USB 3.x), (Tx/Rx Pairs), 0.4 pF |
ESDM3551 |
ESD Protection Diode, CC and SBU Protection (5.5 V – USB 3.x), 21 pF |
NSPM2052 |
ESD and Surge Protection Device, Vbat and Vbus Applications, 5 V |
NSPM0061 |
ESD and Surge Protection, 6.3 V |
NSPM0101 |
ESD and Surge Protection, 10 V, 60 A |
NSPM5131 |
ESD and Surge Protection Device, Unidirectional, 13.5 V |
NCS210 |
Current Sense Amplifier, Bidirectional Zero-Drift, 1% Max. Gain Error, 60 µV Offset |
NCS211 |
Current Sense Amplifier, Bidirectional Zero-Drift, 1% Max. Gain Error, 60 µV Offset |
NCS213R |
Current Sense Amplifier, Bidirectional Zero-Drift, 1% Max. Gain Error, 100 µV Offset |
NCS214R |
Current Sense Amplifier, Bidirectional Zero-Drift, 1% Max. Gain Error, 60 µV Offset |
FUSB252UMX |
High Speed Digital (HSD) Port Protection Switch with Type-C CC |
FSUSB242UCX |
USB Type-C Port Protection Switch |
NCP398 |
USB Type-C VCONN Overvoltage Protection IC |
Port Power
Function |
Device |
Description |
Power Regulation |
NCS2202 |
Comparator, Low Voltage, Open Drain |
NCS2200 |
Comparator, Complementary, Low Voltage |
NCS210 |
Current Sense Amplifier, Bidirectional Zero-Drift, 1% Max. Gain Error, 60 µV Offset |
NCS211 |
Current Sense Amplifier, Bidirectional Zero-Drift, 1% Max. Gain Error, 60 µV Offset |
NCS213R |
Current Sense Amplifier, Bidirectional Zero-Drift, 1% Max. Gain Error, 100 µV Offset |
NCS214R |
Current Sense Amplifier, Bidirectional Zero-Drift, 1% Max. Gain Error, 60 µV Offset |
Power Mux |
FPF2595UCX |
Load Switch, Over-Voltage, Over-Current Protection with Adjustable Current-Limit Control, IntelliMAXTM 28 V |
FPF2895CUCX |
Current Limit Load Switch with OVP and TRCB, 28 V, 5 A |
Data Path
Function |
Device |
Description |
Data Redriver |
NB7NPQ7021M |
USB 3.1 Dual Channel Linear Redriver, 3.3 V |
NB7NPQ701M |
USB 3.1 Single Channel Redriver, 3.3 V |
NB7NPQ702M |
USB 3.1 Dual Channel Redriver, 3.3 V |
NB7VPQ701M |
USB 3.1 Single Channel Redriver, 1.8 V |
NB7VPQ702M |
USB 3.1 Dual Channel Redriver, 1.8 V |
SuperSpeed MUX |
FUSB340TMX |
USB 3.1 SuperSpeed Switch, 10 Gbps |
Alt Mode MUX |
NL3S2223 |
High-Speed USB 2.0 DPDT Switch |
NL3S22AH |
USB 2.0 and HiFi Audio Switch |
NL3S325 |
Audio Jack GND/MIC Configuration Switch |
Audio Switching |
FSA4476UCX |
Analog Audio Switch with Protection Function, USB Type-C |
FSA4480UCX |
Analog Audio Switch with Protection Function, USB Type-C |
Control
Function |
Device |
Description |
Port Control |
FUSB302BMPX |
Programmable USB Type-C Controller with PD (Default SNK) |
FUSB303TMX |
Autonomous USB Type-C Controller with I2C and GPIO Control |