PC/Laptop form factors are getting smaller, thinner, and lighter with the adaptation of the USB-C (Type-C) connectors. ON Semiconductor offers multiport solutions compatible with the USB-C Port Controller Protocol and Power Delivery 3.0.


Block Diagram

System Devices




Port Power




Control




Sign up to receive more information about USB Type C devices

System Devices
Function Device Description Download Data Sheet
Voltage Regulation NCP81231 Buck Controller, USB Power Delivery and Type-C Applications
Protection ESD8704 High Speed Data Line Protection, Unidirectional (3.3 V – USB 3.x)
ESDL2011 High Speed Data Line Protection, Bidirectional (1 V – Thunderbolt 3.0), 0.2 pF
ESDM3551 ESD Protection Diode, CC and SBU Protection (5.5 V – USB 3.x), 21 pF
NSPM2052 ESD and Surge Protection Device, Vbat and Vbus Applications, 5 V
NIS5135 Electronic Fuse, 5 V
NCS210R Current Sense Amplifier, Bidirectional Zero-Drift, 1% Max. Gain Error, 60 µV Offset
NCS211R Current Sense Amplifier, Bidirectional Zero-Drift, 1% Max. Gain Error, 60 µV Offset
NCS213R Current Sense Amplifier, Bidirectional Zero-Drift, 1% Max. Gain Error, 100 µV Offset
NCS214R Current Sense Amplifier, Bidirectional Zero-Drift, 1% Max. Gain Error, 60 µV Offset
FUSB252UMX High Speed Digital (HSD) Port Protection Switch with Type-C CC
FSUSB242UCX USB Type-C Port Protection Switch

Back ↑

Port Power
Function Device Description Download Data Sheet
Power Regulation NCP1342 Quasi-Resonant Flyback Controller with Valley Lock-Out Switching
NCP4306 Secondary Side Synchronous Rectification Driver for High Efficiency SMPS Topologies
FAN65004B Synchronous PWM Buck Regulator, High Performance, Voltage Mode, 65 V, 6A
FAN65005A Synchronous PWM Buck Regulator, High Performance, Voltage Mode, 65 V, 8A
FAN65008B Synchronous PWM Buck Regulator, High Performance, Voltage Mode, 65 V, 10 A
Power Mux FPF2595UCX Load Switch, Over-Voltage, Over-Current Protection with Adjustable Current-Limit Control, IntelliMAX™ 28 V
FPF2895CUCX Current Limit Load Switch with OVP and TRCB, 28 V, 5 A

Back ↑

Data Path
Function Device Description Download Data Sheet
Data Redriver NB7NPQ7021M USB 3.1 Dual Channel Linear Redriver, 3.3 V
NB7VPQ904M 1.8V USB Type-C™ DisplayPort™ ALT Mode 10Gbps Linear Redriver

Request this document
from our sales team

NB7NPQ1102M 3.3 V USB 3.1 Gen-2 10 Gbps Dual Channel / Single Port Linear Redriver
NB7NPQ1104M 3.3 V USB 3.1 Gen-2 10 Gbps Quad Channel / Dual Port Linear Redriver
SuperSpeed MUX FUSB340TMX USB 3.1 SuperSpeed Switch, 10 Gbps
Alt Mode MUX FSA4476UCX Analog Audio Switch with Protection Function, USB Type-C
FSA4480UCX USB Type-C Analog Audio Switch with Protection

Back ↑

Control
Function Device Description Download Data Sheet
Port Control FUSB302BMPX Programmable USB Type-C Controller with PD (Default SNK)
FUSB303TMX Autonomous USB Type-C Port Controller with I2C and GPIO Control
FUSB307BMPX USB Type-C Port Controller with USB-PD (Default SNK)
NCP1095 Power Over Ethernet – Powered Device Interface Controller, IEEE 802.3bt
NCP1096 Power Over Ethernet – Powered Device Interface Controller with integrated hot swap FET, IEEE 802.3bt

Back ↑

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.