Radio SoC, Bluetooth® 5.2 Certified for Automotive

Favorite

Overview

A member of the RSL10 family, NCV-RSL10 brings the industry's lowest power Bluetooth Low Energy MCU to automotive applications.

NCV-RSL10 helps enable advanced new functionality including keyless entry using a fob or smartphone, active safety and diagnostic alerts, and enhanced infotainment controls while maximizing energy efficiency.  With support for the 2 Mbps data rates provided by Bluetooth 5.2, specially-tailored design features like wettable flank-plated packaging, built-in data encryption, and a higher operating temperature range; RSL10 is automotive ready by any standards. 

  • Keyless Entry
  • Infotainment Control
  • Active Safety
  • Autonomous Driving
  • Tire Monitoring System/Tire Pressure Monitoring System
  • Automotive
  • Industry's Lowest Power: Offers industry's lowest power consumption in peak receiving and deep sleep mode
  • Bluetooth 5.2 Certified: Supports 2 Mbps data rates provided by the latest generation of Bluetooth Low Energy
  • Improved Data Security: Features an AES128 encryption module built directly into hardware to protect device data
  • Reliable Assembly: Available in 7x7 QFN package with wettable flanks
  • Qualified for Automotive: AEC-Q100, Bluetooth 5.2, PPAP Capable, FCC, ETSI
  • Supported Bluetooth Profiles: Proximity, Time, HID over GATT (HOG), Alert Notification, Phone Alert Status, Location and Navigation, Rezence Wireless Charging

The RSL10 Software Development Kit (SDK) enables rapid development of ultra-low power Bluetooth Low Energy applications by leveraging convenient abstraction, drivers and sample applications from Blinky to complete BLE peripherals, and everything in between.


SDK key features:
  • Free Eclipse®-based onsemi IDE plus support for Keil μVision® and IAR Embedded Work Bench®
  • Complete Bluetooth Low Energy protocol stack
  • FOTA (Firmware Over The Air) with Android™ and iOS apps
  • FreeRTOS™

DownloadsSoftware ProductDescriptionVersionDate Updated
Download
onsemi IDE Installer
Eclipse-based onsemi IDE
4.4
June 2023
Download
RSL10 Software Package
RSL10 CMSIS-Pack and release notes
3.8
July 2023
Download
RSL10 Documentation Package
RSL10 hardware and software documentation
3.8
July 2023
Download
BLE Explorer
PC application that acts as a Bluetooth central to your peripheral device (requires RSL10-USB001GEVK)
1.9.1
Mar 2023
Download
RF Tools
PC application to help test, tune and validate Bluetooth Low Energy RF PHY performance
1.1
Aug 2022
Download
RSL10 Software Utility Apps
Extras for FOTA, flash loader and Ezairo
3.6
Dec 2021
Download
RSL10 LPDSP32 Software Package
Software for RSL10 LPDSP32
3.1
Dec 2019
Visit the Community Forums to learn more and join the conversation.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Frequency Band (MHz)

Carrier Frequency (MHz)

Reference Price

NCV-RSL10-101Q48-AVG

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-48

1

260

REEL

3000

N

Bluetooth Low Energy

2400-2480

2400-2480

$3.3963

More Details

Show More

1-25 of 25

Products per page

Jump to :