Low Voltage Octal Transparent Latch with 3-STATE Outputs

Favorite

Overview

The LVX373 consists of eight latches with 3-STATE outputs for bus organized system applications. The latches appear transparent to the data when Latch Enable (LE) is HIGH. When LE is LOW, the data satisfying the input timing requirements is latched. Data appears on the bus when the Output Enable (OE#) is LOW. When OE# is HIGH, the bus output is in the high impedance state. The inputs tolerate up to 7V allowing interface of 5V systems to 3V systems.

  • This product is general usage and suitable for many different applications.
  • Input voltage translation from 5V to 3V
  • Ideal for low power/low noise 3.3V applications
  • Guaranteed simultaneous switching noise level and dynamic threshold performance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LVX373M

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-20W

1

260

TUBE

1080

N

Latch

8

2

3.6

13.2

4

Price N/A

More Details

74LVX373MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

Latch

8

2

3.6

13.2

4

$0.3244

More Details

Show More

1-25 of 25

Products per page

Jump to :