Low Voltage 16-Bit Transceiver/Register with 3-STATE Outputs

Favorite

Overview

The LVT16646 and LVTH16646 contains sixteen non-inverting bidirectional registered bus transceivers providing multiplexed transmission of data directly from the input bus or from the internal storage registers. Each byte has separate control inputs which can be shorted together for full 16-bit operation. The DIR inputs determine the direction of data flow through the device. The CPAB and CPBA inputs load data into the registers on the LOW-to-HIGH transition (see Functional Description). The LVTH16646 data inputs include bushold, eliminating the need for external pull-up resistors to hold unused inputs. These transceivers are designed for low-voltage (3.3V) VCC applications, but with the capability to provide a TTL interface to a 5V environment. The LVT16646 and LVTH16646 are fabricated with an advanced BiCMOS technology to achieve high speed operation similar to 5V ABT while maintaining low power dissipation.

  • This product is general usage and suitable for many different applications.
  • Input and output interface capability to systems at 5V VCC
  • Bushold data inputs eliminate the need for external pull-up resistors to hold unused inputs (74LVTH16646)
  • Also available without bushold feature (74LVT16646)
  • Live insertion/extraction permitted
  • Power Up/Down high impedance provides glitch-free bus loading
  • Outputs source/sink -32 mA/+64 mA
  • Latch-up conforms to JEDEC JED78
  • ESD performance:Human-body model > 2000VMachine model > 200VCharged-device model > 1000V

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LVTH16646MTDX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-56

2

260

REEL

1000

N

Register

16

2.7

3.6

5.2

64

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :