Low Voltage 16-Bit Bidirectional Transceiver with 5V Tolerant Inputs/Outputs and 26 Ohm Series Resistors in the Outputs

Favorite

Overview

The LCXR162245 contains sixteen non-inverting bidirectional buffers with 3-STATE outputs and is intended for bus oriented applications. The device is designed for low voltage (2.5V or 3.3V) VCC applications with capability of interfacing to a 5V signal environment. The device is byte controlled. Each byte has separate control inputs which could be shorted together for full 16-bit operation. The T/R# inputs determine the direction of data flow through the device. The OE# inputs disable both the A and B ports by placing them in a high impedance state. In addition, all A and B outputs include equivalent 26ohm (nominal) series resistors to reduce overshoot and undershoot and are designed to sink/source up to 12 mA at VCC = 3.0V. The LCXR162245 is fabricated with an advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs and outputs
  • 2.3V-3.6V VCC specifications provided
  • A and B side outputs have equivalent 26ohm series resistors
  • 5.3 ns tPD max (VCC = 3.3V), 20 µA ICC max
  • Power down high impedance inputs and outputs
  • Supports live insertion/withdrawal (Note 1)
  • Flow through pinout
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds 500 mA
  • ESD performance: Human body model > 2000V Machine model > 200V

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCXR162245MTD

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-48

2

260

TUBE

3800

N

16

3-State

2

3.6

5.3

12

Price N/A

More Details

74LCXR162245MTX

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

N

16

3-State

2

3.6

5.3

12

$0.827

More Details

Show More

1-25 of 25

Products per page

Jump to :