Low Voltage Transceiver/Register with 5V Tolerant Inputs and Outputs

Favorite

Overview

The LCX652 consists of bus transceiver circuits with D-type flip-flops, and control circuitry arranged for multiplexed transmission of data directly from the input bus or from internal registers. Data on the A or B bus will be clocked into the registers as the appropriate clock pin goes to the HIGH logic level. Output Enable pins (OEAB, OEBA#) are provided to control the transceiver function. The LCX652 is designed for low voltage (2.5V or 3.3V) VCC applications with capability of interfacing to a 5V signal environment. The LCX652 is fabricated with an advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs and outputs
  • 2.3V - 3.6V VCC specifications provided
  • 7.0 ns tPD max (VCC = 3.3V), 10 µA ICC max
  • Power down high impedance inputs and outputs
  • Supports live insertion/withdrawal (Note 1)
  • ±24 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds 500 mA
  • ESD performance: Human body model > 2000V Machine model > 200V

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCX652MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-24

1

260

TUBE

1525

N

8

3-State

2

3.6

7

24

Price N/A

More Details

74LCX652MTCX

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

N

8

3-State

2

3.6

7

24

$0.5765

More Details

Show More

1-25 of 25

Products per page

Jump to :