SiGe Differential Smart Gate, 2.5 V / 3.3 V, with Output Level Select

Favorite

Overview

The NB7L86A is a multi-function differential Logic Gate which can be configured as an AND/NAND, OR/NOR, XOR/XNOR, or 2:1 MUX. This device is part of the GigaComm family of high performance Silicon Germanium products. The device is housed in a 3x3 mm 16 pin QFN package.Differential inputs incorporate internal 50-ohm termination resistors and accept NECL (Negative ECL), PECL (Positive ECL), LVCMOS/LVTTL, CML, or LVDS. The OLS input is used to program the peak-to-peak output amplitude between 0 and 800 mV in five discrete steps.The NB7L86A employs input default circuitry so that under open input condition, the outputs of the device remain stable.

  • ATE Instrumentation, Networking
  • ATE Instrumentation, Networking
  • Maximum Input Clock Frequency > 8 GHz Typical
  • Maximum Data Input Rate > 8 Gb/s Typical
  • 165 ps Typical Propagation Delay
  • 40 ps Typical Rise and Fall Times
  • Selectable Swing PECL Output with Operating Range: VCC = 2.375 V to 3.465 V with VEE = 0 V
  • Selectable Swing NECL Output with NECL Inputs with Operating Range: VCC = 0 V with VEE = -2.375 V to -3.465 V
  • Selectable Output Level Select (0 V, 200 mV, 400 mV, 600 mV, or 800 mV Peak-to-Peak Output)
  • 50Ω Internal Input Termination Resistors

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

Output Level

VCC Typ (V)

fToggle Max (MHz)

tpd Typ (ns)

tJitter Typ (ps)

tR & tF Max (ps)

Reference Price

NB7L86AMNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

TUBE

123

Y

SmartGate

1

CML

RSECL

3.3

8000

0.165

0.5

65

Price N/A

More Details

NB7L86AMNHTBG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

100

Y

SmartGate

1

CML

RSECL

2.5

8000

0.165

0.5

65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :