ECL 2-Input Differential AND/NAND Gate

Favorite

Overview

The MC100LVEL05 is a 2-input differential AND/NAND gate. The device is functionally equivalent to the MC100EL05 device and operates from a 3.3V supply voltage. With propagation delays and output transition times equivalent to the EL05, the LVEL05 is ideally suited for those applications which require the ultimate in AC performance at low voltage power supplies.

Because a negative 2-input NAND is equivalent to a 2-input OR function, the differential inputs and outputs of the device allows the LVEL05 to also be used as a 2-input differential OR/NOR gate.

  • 340ps Propagation Delay
  • High Bandwidth Output Transitions
  • ESD Protection: >4 KV HBM, >200 V MM
  • The 100 Series Contains Temperature Compensation
  • PECL Mode Operating Range: VCC= 3.0 V to 3.8 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -3.0 V to -3.8 V
  • Internal Input Pulldown Resistors
  • Q Output will Default LOW with All Inputs Open or at VEE
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 69 devices
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

Output Level

VCC Typ (V)

fToggle Max (MHz)

tpd Typ (ns)

tJitter Typ (ps)

tR & tF Max (ps)

Reference Price

MC100LVEL05DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Y

AND/NAND

1

LVDS

ECL

3.3

2000

0.34

1

320

Price N/A

More Details

MC100LVEL05DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

AND/NAND

1

LVDS

ECL

3.3

2000

0.34

1

320

Price N/A

More Details

MC100LVEL05DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

Y

AND/NAND

1

ECL

ECL

3.3

2000

0.34

1

320

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :