3.3 V / 5.0 V ECL 6-Bit Differential Register with Master Reset

Favorite

Overview

The MC10/100EP451 is a 6-bit fully differential register with common clock and single ended Master Reset (MR). It is ideal for very high frequency applications where a registered data path is necessary. All inputs have a 75k-ohm pulldown resistor internally. Differential inputs have an override clamp. Unused differential register inputs can be left open and will default LOW. When the differential inputs are forced to < VEE + 1.2 V, the clamp will override and force the output to a default state. When in the default state, and since the flip-flop is edge triggered, the output reaches a determined, but not predicted, valid state.

The positive transition of CLK (pin 4) will latch the registers. Master Reset (MR) HIGH will asynchronously reset all registers forcing Q outputs to go LOW.

The 100 Series contains temperature compensation.

  • High Performance Logic for test systems
  • 450 ps Typical Propagation Delay
  • Maximum Frequency > 3.0 GHz Typical
  • Asynchronous Master Reset
  • 20 ps Skew Within Device, 35 ps Skew Device-To-Device
  • PECL Mode Operating Range: VCC = 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Bits

Input Level

Output Level

VCC Typ (V)

tJitter Typ (ps)

tpd Typ (ns)

tsu Min (ns)

th Min (ns)

trec Typ (ns)

tR & tF Max (ps)

fToggle Typ (MHz)

Reference Price

MC10EP451FAG

Loading...

Active

CAD Model

Pb

A

H

P

LQFP-32

2

260

JTRAY

250

N

Register

6

ECL

ECL

5

0.2

0.45

0.08

0.08

0.15

250

3000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :