Image Signal Processor, 1 MP

Favorite

Overview

AP0100CS is a dedicated image co-processor that enables flexible camera platforms using high performance ON Semiconductor megapixel high dynamic range (HDR) sensors. The two-chip solution of sensor and co-processor allows for multiple camera price and performance points with re-use of circuit board design, fast time to market and design flexibility. Sensor performance is enhanced by the reduction in heat resulting from a separate co-processor chip while at the same time enabling high performance features. The AP0100CS supports 185-degree fisheye lens distortion correction, perspective correction and multiple view options such as split side view, triptych and trailer hitch.

  • Security
  • High Dynamic Range

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Frame Rate (fps)

Video

Output Format

Compatible Sensors

Reference Price

AP0100CS2L00SUGA0-DR

Loading...

Lifetime

CAD Model

Pb

A

H

P

VFBGA-100

3

260

JTRAY

2600

N

45

1.2 MP/45 fps

NTSC/PAL

MT9M034

Price N/A

More Details

AP0100CS2L00SUGA0-DR-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

VFBGA-100

3

260

JTRAY

1

N

45

720p/60 fps

NTSC/PAL

MT9M034

Price N/A

More Details

AP0100CS2L00SUGA0-DR1

Loading...

Obsolete

CAD Model

Pb

A

H

P

VFBGA-100

3

260

JTRAY

260

N

45

1.2 MP/45 fps

YUV

AR0130

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :