Hayabusa CMOS Image Sensor SOC, 1.3 MP, 1/4", RGB, Rolling Shutter

Favorite

Overview

AS0149AT is a 1/4 − inch, single−chip CMOS digital image sensor SOC. It captures high−quality color images with a 1312 H x 986 V active−pixel array, and outputs formats with RGB888, YUV422, BT.656 or BT.601. This advanced automotive sensor captures images in either linear, or high dynamic range, with rolling−shutter readout. AS0149AT is optimized for both low light and challenging high dynamic range scene performance, with a 3 µm BSI pixel and on−sensor up to 120 dB HDR capture capability. The sensor includes flexible functions such as windowing, and both video and single frame modes. The device is programmable through a simple two−wire serial interface, and supports both MIPI CSI−2 and Parallel output interfaces. The AS0149 is a complete camera−on−a−chip, it performs sophisticated processing functions including color and gamma correction, auto white balance, distortion correction, overlays, ALTM (Adaptive Local ToneMapping) and supports Super−Exposure HDR mode

  • Automotive Viewing
  • Automotive ADAS
  • Rear View Camera (RVC)
  • Camera Mirror Replacement System (CMS)
  • Surround View Camera (SVC)
  • High−Performance 3.0 µm BSI Pixel,with Super−Exposure HDR Mode
  • Combined HDR RAW Output, up to 20−bit (>120 dB)
  • RAW bypass capability
  • Auto exposure, auto white balance, distortion correction and overlays
  • Adaptive Local Tone Mapping (ALTM)
  • Selectable Automatic or User Controlled Black level control

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

AS0149ATSC00XUEA1-DPBR

Loading...

Active

CAD Model

Pb

A

H

P

IBGA-89

3

260

JTRAY

3000

F

CMOS

1.3

30

1/4 inch

Electronic Rolling

3.0 x 3.0

Parallel

RGB

Price N/A

More Details

AS0149ATSC00XUEA1-DRBR

Loading...

Active

CAD Model

Pb

A

H

P

IBGA-89

3

260

JTRAY

3000

F

CMOS

1.3

30

1/4 inch

Electronic Rolling

3.0 x 3.0

Parallel

RGB

Price N/A

More Details

AS0149ATSC00XUEA1-TPBR

Loading...

Active

CAD Model

Pb

A

H

P

IBGA-89

3

260

REEL

1500

F

CMOS

1.3

30

1/4 inch

Electronic Rolling

3.0 x 3.0

Parallel

RGB

Price N/A

More Details

AS0149ATSC00XUEA1-TRBR

Loading...

Active

CAD Model

Pb

A

H

P

IBGA-89

3

260

REEL

1500

F

CMOS

1.3

30

1/4 inch

Electronic Rolling

3.0 x 3.0

Parallel

RGB

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :