4-Channel LCD and Camera EMI Filter Array with ESD Protection

Favorite

Overview

The CM1436 is an EMI filter array with ESD protection, which integrates four pi filters (C-R-C). Each CM1436 filter has component values of 15pF-200 Ω-15pF. These parts include ESD protection diodes on every pin, providing a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The ESD diodes connected to the filter ports safely dissipate ESD strikes of ±15kV contact discharge, twice the specification requirement of the IEC 61000-4-2, Level 4 international standard. Using the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the pins are protected for contact discharges at greater than ±30kV.

  • EMI filtering for LCD, camera and chip-to-chip data lines
  • EMI filtering for data ports in cell phones, PDAs, portable navigation devices, and notebook/netbook computers.
  • Eight channels of EMI filtering with ESD protection
  • Greater than 30dB of attenuation from 800MHz to 3GHz
  • 15kV ESD protection (IEC 61000-4-2, contact discharge)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1436-04DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

N

-

-

-

200

30

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :