EMI Filter with ESD Protection, 2-Channel

Favorite

Overview

The CM1418 is an L-C EMI filter array with ESD protection that integrates two Pi-filters (C-L-C) for a headset speaker.

  • Headset Speaker port in mobile handsets, I/O port protection and EMI Filtering for mobile handsets, notebook computers, PDAs etc.
  • Two channels of EMI filtering
  • ±30kV ESD protection
    (IEC 61000-4-2, contact discharge)
  • Greater than 35dB of attenuation at 1GHz

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1418-02CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-6

1

260

DSFTP

3500

N

-

-

L-C

0.35

281

1

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :