EMI Filter with ESD Protection, 2-Channel

Favorite

Overview

CM1416 is an EMI filter array with ESD protection, which integrates two Pi-filters (C-R-C). The CM1416 has component values of 117pF-2Ω-117pF. The parts include avalanche-type ESD diodes on every pin, which provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The ESD diodes safely dissipate ESD strikes of ±30 kV, exceeding the maximum requirement of the IEC 61000-4-2 international standard. Using the MILSTD-883 (Method 3015) specification for Human Body Model (HBM) ESD, these devices protect for contact discharges at greater than ±30 kV.

  • Headset speaker port in mobile handsets
  • I/O port protection for mobile handsets, notebook computers, PDAs, etc.
  • EMI filtering for data ports in cell phones, PDAs or notebook computers
  • Functionally and pin compatible with CSPEMI201A and CM1411
  • OptiGuard™ coated for improved reliability at assembly
  • Two channels of EMI filtering for 8Ω speakers
  • Pi-style EMI filters in a capacitor-resistor-capacitor (C-R-C) network
  • I/O port protection for mobile handsets, notebook computers, PDAs, etc.
  • I/O port protection for mobile handsets, notebook computers, PDAs etc.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1416-03CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-5

1

260

DSFTP

3500

N

-

-

R-C

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :