Surge and Over-Voltage Protection Switch for VBUS, CCx and SBUx

Favorite

Overview

The FPF3188A has Single Input Dual Output (SIDO) power paths. Channel one (VBUS to VOUT) is an active−low, 28 V/5.5 A rated, power MOSFET switch with an internal clamp supporting surge protection, selectable OVP at 13.9 V or 21.9 V by GPIO. Channel two (VBUS to SYS) is an active−high, 6 V/6 A rated, power MOSFET, fixed OVP at 5.25 V (±250 mV) and Reverse Current Blocking (RCB) during its OFF State. The FPF3188A has negative 6 V block capability which can withstand unexpected reverse polarity power cable connection. POK is paired with always ON LDO to power downstream devices
when VBUS is greater than 2.7 V, regardless of OVLO, EN0, EN1 and EN2 State. This provides system power supply without battery. FPF3188A has active discharge path at VBUS which can meet USB type C w/ PD compliance. FPF3188A has CC1/2 and SBU1/2 signal paths, which offer ±22V surge protection and over voltage protection to protect system side. CC1/2 has 26 V/1.5 A rated 150 m switch with typ 5.65 V of OVP and integrated dead battery resistor at CC1/2_C under unpowered
or VPWR_SIG < UVLO. SBU1/2 has 26 V/50 mA rated 1  switch with typ 4.9V OVP and ultra low leakage current of typ 2nA.
The FPF3188A is available in a 56−bump, 3.11 mm x 3.41 mm Wafer−Level Chip−Scale Package (WL−CSP) with 0.4 mm pitch.

  • Surge and Over Voltage Protection for USB type C/PD
  • Mobile Phones and Tablet
  • Over Voltage Protection Switch for Power and Signal Paths with integrated TVS
  • ±200 V Surge Protection at VBUS
  • Selectable OVP Trip Level by GPIO

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FPF3188AUCX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP56 3.11x3.41x0.599

1

260

REEL

5000

F

N

N

~NA~

Y

Y

Y

Y

Y

27

6

N

N

N

2.7

21.5

160

~NA~

1:2

Surge and OVP switch

$1.3824

More Details

Show More

1-25 of 25

Products per page

Jump to :