AEC Q100 Qualified (Grade 2) Current Limit Load Switch with OVP and TRCB, 28 V, 5 A

Favorite

Overview

"The FPF2895V features a 28 V and 5 A rated current limit power switch, which offers Over−Current Protection (OCP), Over−Voltage Protection (OVP), and True Reverse Current Block (TRCB) to protect system. It has low On−resistance of typical 27 m with WL−CSP can operate over an input voltage range of 4 V to 22 V.
The FPF2895V supports ±10% of current limit accuracy, over-current range of 500 mA to 2 A and ±5% of current limit accuracy, over−current range of 2 A to 5 A , flexible operations such as selectable OVP, selectable ON polarity and selectable OCP behavior, which can be optimized according to system requirements.
The FPF2895V is available in a 24−bump, 1.67 mm x 2.60 mm Wafer−Level Chip−Scale Package (WL-CSP) with 0.4 mmpitch."

  • Power switch for USB Vbus with OVP and OCP integrated
  • Automotive
  • Desktop Computing
  • Monitor
  • Power Accessory
  • Docking Station
  • AEC−Q100 Qualified (Grade 2)
  • 28V / 5A Capability
  • Ultra Low On-Resistance: Typ. 27 mΩ at 5V and 25 °C
  • Wide Input Voltage Range: 4V ~ 22V
  • Adjustable Current Limit with external RSET: - 500 mA ~ 5 A
  • Selectable OVLO with OV1 and OV2 Logic Input:
    - 5.95 V ± 50 mV
    - 10 V ± 100 mV
    - 16.8 V ± 300 mV
    - 23 V ± 460 mV
  • Selectable ON Polarity
  • Selectable Over-Current Behavior:
    - Auto-Restart Mode
    - Current Source Mode
  • True Reverse Current Block
  • Thermal Shutdown
  • Open Drain Fault FLAGB Output
  • UL60950−1 & IEC 60950−1 Certification 5 A Max Loading

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FPF2895VUCX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-24

1

260

REEL

3000

Y

N

Y

-

Y

Y

Y

N

Y

27

5

N

N

N

4

22

270

N

1:1

IntelliMAX

$1.5592

More Details

Show More

1-25 of 25

Products per page

Jump to :