Over-Voltage/Under-Voltage Protection controller with negative voltage protection

Favorite

Overview

FPF2260ATMX is an OVP and UVLO controller with reverse / negative voltage protection. The device controls and drives a pair of external N−MOSFET that can operate over an input voltage range of 2.8 V to 23 V. In that way, with OVP feature implemented, the system can allow huge current as long as the external MOSFET can handle.When the input voltage exceeds the over−voltage threshold or lower than under−voltage threshold, the external FET is turned off immediately to prevent damage to the protected downstream components.When the input voltage is stressed a negative voltage, the external FET will also be turned off and prevent OUT dropping to negative voltage.FPF2260ATMX is available in a small X2QFN12 package and operate over the free−air temperature range of −40°C to +85°C.

  • Mobile Phones
  • PDAs
  • Notebooks
  • Desktops
  • Mobile phone / Notebooks
  • Over−voltage Protection Up to ±28V
  • Programmable OVLO & UVLO
  • Open-Drain Output Indicators - OVFLGB & UVFLAG
  • Super fast OVLO response time: Typical 150ns
  • Active−high Enable Pin (EN) for Device
  • Negative Voltage Blocking
  • Short Circuit Protection and Auto−restart
  • Selectable Gate Drive Voltage
  • USB OTG Support Mode
  • Integrated Discharge Path at Input

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FPF2260ATMX

Loading...

Active

CAD Model

Pb

A

H

P

X2QFN-12

1

260

REEL

5000

F

N

N

-

Y

Y

N

Y

Y

-

-

N

N

N

4

22

160

N

-

IntelliMAX

$0.2147

More Details

Show More

1-25 of 25

Products per page

Jump to :