Integrated PoE-PD Interface Controller with integrated hot swap FET, IEEE 802.3bt, 90W

Favorite

Overview

Part of ON Semiconductor’s family of IEEE802.3bt, IEEE 802.3af, and/or IEEE 802.3at compliant solutions Power over Ethernet Powered Devices (PoE-PD), the NCP1096 supports the development of high power applications including connected lighting and USB Type C. The NCP1096 incorporates all necessary functions within a PoE system such as detection, classification and current limiting during the inrush phase.

Using an internal hot-swap FET, the NCP1096 provides an output power of up to 90 Watts. For improved energy efficiency, the NCP1096 offers Autoclass support which optimizes power allocation based on the PD type and classification.

  • Power over Ethernet Powered Devices (PoE-PD)
  • Internet of Things (IoT)
  • IEEE 802.3bt (up to class 8 / 90W)
  • IEEE 802.3at (up to class 4 / 30W)
  • IEEE 802.3af (up to class 3 / 15W)
  • Digital Signage
  • Satellite Data Networks
  • Connected Lighting
  • Video and VOIP Telephones
  • Security Cameras
  • Pico Base Stations
  • Multi-band Access Points
  • USB Type-C
  • IEEE 802.3bt, IEEE 802.3at, IEEE 802.3af compliant
    - Allows for up to 90 W of power
    - Guaranteed interoperability between PoE devices
  • Part of ON Semiconductor’s family of high efficiency solutions for PoE-PD
  • Features an internal 71 mΩ pass transistor to support high-power applications
  • 5-Event Physical Layer Classification
  • Smart power budgeting using Autoclass support which allows the PSE to assign power to each PD efficiently
  • Active bridge and hot-swap FET disable when Auxililary supply connected, increases power efficiency where auxiliary supply powers a PD
  • Also available with external hot-swap FET for operation >71 W (NCP1095)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

PoE Standard

Input Power

PoE Class

Pass-FET RDS(on)

Rear Aux. Vcc

DC/DC Topology

Features

Reference Price

NCP1096PAG

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSSOP-16 EP

2

260

TUBE

96

N

802.3bt

90

8

70

1

-

AutoClass, Adapter priority with GreenBridge Disable

$1.1444

More Details

NCP1096PAR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16 EP

2

260

REEL

2500

N

802.3bt

90

8

70

1

-

AutoClass, Adapter priority with GreenBridge Disable

$1.0465

More Details

Show More

1-25 of 25

Products per page

Jump to :