PoE Interface LED Driver, Visible Light Communication capable

Favorite

Overview

The NCL31010 comprises all elements needed to design a connected and managed lighting system via Power-over-Ethernet, including capabilities for Visible Light Communication and Indoor Positioning. Certified to the IEEE802.3bt/at/af standards, over 90W of system power can be delivered.

The NCL31010 incorporates a high efficiency buck LED driver that supports both high-bandwidth analog and PWM dimming down to zero current.  Two auxiliary DC-DC converters are included to power for example the system microcontroller and  sensors.  High accuracy metrology and diagnostics are included to measure input and output current and voltage, LED or system temperature, and DC-DC voltages and currents.

Additional devices in the NCL31000 family are:

  • NCL31000 – non-PoE version to accommodate other communication standards
  • NCL31001 - a reduced-feature version to enable multi-channel solutions

  • Connected LED Lighting
  • Visible Light Communication
  • Indoor Positioning
  • Intelligent LED Luminaries
  • Managed LED Lighting Systems
  • Multi-channel LED Lighting
  • IEEE802.3bt/at/af standard certified
  • High efficiency buck LED driver (97%)
  • Visible Light Communication capable (50kHz bandwidth)
  • High accuracy metrology (+-1%) integrated
  • Integrated 3.3V buck converter
  • Adjustable 2.5 to 24V buck converter
  • I2C or SPI serial interface

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

PoE Standard

Input Power

PoE Class

Pass-FET RDS(on)

Rear Aux. Vcc

DC/DC Topology

Features

Reference Price

NCL31010MNITWG

Loading...

Lifetime

CAD Model

Pb

A

H

P

QFN-48

3

260

REEL

2500

N

802.3bt

90

8

~NA~

~NA~

Dual Buck/LED Buck

Autoclass, MPS, Voltage and Current Monitor, I2C/SPI interface

$3.9732

More Details

NCL31010MNSTWG

Loading...

Lifetime

CAD Model

Pb

A

H

P

QFN-48

3

260

REEL

2500

N

802.3bt

90

8

~NA~

~NA~

Dual Buck/LED Buck

Autoclass, MPS, Voltage and Current Monitor, I2C/SPI interface

$3.9732

More Details

Show More

1-25 of 25

Products per page

Jump to :