LED Driver, RGB, 3-Channel

Favorite

Overview

The CAT4103 is a 3-channel, linear based constant-current LED driver designed for RGB LED control, requiring no inductor and provides a low noise operation. LED channel currents up to 175 mA are programmed independently via separate external resistors. Low output voltage operation of 0.4 V at 175 mA allows for more power efficient designs across wider supply voltage range. The three LED pins are compatible with high voltage up to 25 V supporting applications with long strings of LEDs.

A high-speed 4-wire 25 MHz serial interface controls each individual channel using a shift register and latch configuration. Output data pins allow multiple devices to be cascaded and programmed via one serial interface with no need for external drivers or timing considerations. The device also includes a blanking control pin (BIN) that can be used to disable all channels independently of the interface.

Thermal shutdown protection is incorporated in the device to disable the LED outputs whenever the die temperature exceeds 150°C.

  • LCD Backlighting
  • Architectural Lighting
  • 3 independent current sinks rated to 25 V
  • LED current to 175 mA per channel set by separate external resistors
  • High-speed 25 MHz 4-wire serial interface
  • Buffered output drivers to ensure data integrity
  • Cascadable devices
  • Low dropout current source (0.4 V at 175 mA)
  • 3 V to 5.5 V logic supply
  • Thermal shutdown protection

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

CAT4103V-GT2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2000

N

5.5

525

8

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :