LED Driver, Boost, 4 LED, series

Favorite

Overview

The CAT37 is a DC/DC step up converter that delivers a regulated output current. Operation at a constant switching frequency of 1.2MHz allows the device to be used with very small value external inductor and ceramic capacitors.

The CAT37 is targeted to drive multiple white light-emitting diodes (LEDs) connected in series and provides the necessary regulated current to control the brightness and the color purity. An external resistor R1 controls the output current level. LED currents of up to 40mA can be supported over a wide range of input supply voltages from 2.5 V to 7 V, making the device ideal for battery-powered applications.

A high voltage output stage allows up to 4 White LEDs to be driven in series. Series drive provides inherent current matching.

LED dimming can be done by using a DC voltage, a logic signal, or a pulse width modulation (PWM) signal. The shutdown input pin allows the device to be placed in power-down mode with 'near zero' quiescent current.

In addition to overcurrent limiting protection, the device also includes detection circuitry to ensure protection against open-circuit load fault conditions.

  • Color LCD and keypad backlighting
  • Portable MP3 Players
  • Mobile Phones
  • Digital Cameras
  • Low quiescent ground current (0.5 mA typical)
  • Power efficiency over 80%
  • Compatible pinout with LT1937
  • Adjustable output current (up to 40 mA)
  • High frequency 1.2 MHz operation
  • Input voltage operation down to 2.5 V
  • Low resistance (0.5Ω) power switch
  • Drives up to 4 White LEDs in series
  • Shutdown current less than 1 µA
  • Load fault protection against open-circuits
  • Low value external components

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

CAT37TDI-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOT-23-5

1

260

REEL

3000

N

5.5

25

4

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :