LED Driver, Single Channel

Favorite

Overview

The NCS29001 is an integrated LED driver used in LCD display backlighting applications. A configurable bill of materials allows the designer to create a highly efficient solution for a variety of LCD screen sizes. The NCS29001 uses a boost type converter to deliver constant current in a string of LEDs. High accuracy PWM dimming is supported for a frequency up to 500 Hz . The integrated soft start function provides excellent control during the power up sequence to avoid current overshoot. The device protects against output overvoltage, open and short LED, and thermal overload. The NCS29001 is offered in the cost effective SOIC14 package.

  • TFTLCD TV Panels
  • 3% LED Current Accuracy
  • PWM Controlled Dimming
  • Soft Start Limits InRush Current
  • Open Feedback Protection
  • Open LED Protection
  • Short LED Protection
  • LED String Cathode Short to ground Protection
  • Max Duty Cycle Above 90%
  • SOIC14 Package
  • This is a PbFree Device
  • 8.5 V to 18 V Input Voltage Range
  • Drives Single LED String Up to 240 V

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCS29001DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

Y

Step-Up

8.5

18

240

-

200

$0.4655

More Details

Show More

1-25 of 25

Products per page

Jump to :