White LED Driver, High Efficiency, Charge Pump Converter

Favorite

Overview

The NCP5603 is an integrated circuit dedicated to the medium power White LED
applications. The power conversion is achieved by means of a charge pump structure, using two external ceramic capacitors, making the system extremely tiny.
The device supplies a constant voltage to the load from a low battery voltage source. It is particularly suited for the High Efficiency LED used in low cost, low power applications, with high extended battery life.

  • Camera Flash
  • Flash Lights
  • Mobile Phones
  • Wide battery supply voltage range : 2.7 < Vcc < 5.5V
  • Automatic Operating Mode 1X, 1.5X and 2X improves Efficiency
  • Dimmable Output Current
  • Up to 350 mA Output Pulsed Current
  • Selectable Output Voltage
  • High Efficiency up to 90%
  • Support 2.5 kV ESD, Human Body Model
  • Support 200 V machine Model ESD
  • Low 40 mA Short Circuit Current

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCP5603MNR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

Charge Pump

2.7

5.5

5.5

350

650

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :