Integrated Driver and MOSFET

Favorite

Overview

The NCP81382 integrates a MOSFET driver, high−side MOSFETand low−side MOSFET into a single package.The driver and MOSFETs have been optimized for high−currentDC−DC buck power conversion applications. The NCP81382integrated solution greatly reduces package parasitics and board spacecompared to a discrete component solution.

  • High−current DC−DC buck power conversion
  • Desktop and Notebook
  • Capable of Average Currents up to 35 A
  • Capable of Switching at Frequencies up to 2 MHz
  • Capable of Peak Currents up to 70 A
  • Compatible with 3.3 V or 5 V PWM Input

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

NCP81380MNTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-28

3

260

REEL

4000

N

5

12

3.3V, 5V, Tri-state

40

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :