Integrated Driver and MOSFET with Integrated Current Monitor, 60A

Favorite

Overview

The NCP303160 integrates a MOSFET driver, high−side MOSFET and low−side MOSFET into a single package. The driver and MOSFETs have been optimized for high−current and high efficiency DC−DC buck power conversion applications. The NCP303160 integrated solution greatly reduces package parasitics and board space compared to a discrete component solution.

  • Desktop & Notebook Microprocessors
  • Routers and Switches
  • Supports Intel® Power State 4
  • Desktop & Notebook Microprocessors
  • Graphic Cards
  • Routers and Switches
  • 30 V / 30 V Breakdown Voltage MOSFETs for Higher Long TermReliability
  • Capable of Average Currents up to 60 A
  • Capable of Switching at Frequencies up to 1 MHz
  • Compatible with 3.3 V or 5 V PWM Input
  • Responds Properly to 3−level PWM Inputs
  • Precise Current Monitoring
  • Option for Zero Cross Detection with 3−level PWM
  • Internal Bootstrap Diode
  • Supports Intel® Power State 4
  • Catastrophic Fault Detection♦ Thermal Flag (OTP) for Over−Temperature Condition♦ Over−Current Protection FAULT (OCP)♦ Under−Voltage Lockout (UVLO) on VCC and PVCC
  • 80 A Packaged−Level UIS Tested to Improve Robustness

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

NCP303160MNTWG

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-39

1

260

REEL

3000

N

5V

19V

3.3V, 5V

60A

1MHz

$1.88

More Details

Show More

1-25 of 25

Products per page

Jump to :