35A Integrated Driver and MOSFETs

Favorite

Overview

The NCP302035 integrates a MOSFET driver, high-side MOSFET and low-side MOSFET into a single package.The driver and MOSFETs have been optimized for high-current DC−DC buck power conversion applications. The NCP302035 integrated solution greatly reduces package parasitics and board spacecompared to a discrete component solution.

  • Desktop & Notebook Microprocessors
  • Power supply, notebook
  • Average Currents up to 35 A
  • Capable of Switching at Frequencies up to 2 MHz
  • Compatible with 3.3 V or 5 V PWM Input
  • Responds Properly to 3-level PWM Inputs
  • Option for Zero Cross Detection with 3-level PWM
  • Supports IntelR僴Power State 4

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

NCP302035MNTWG

Loading...

Lifetime

CAD Model

Pb

A

H

P

PQFN-31

1

260

REEL

3000

N

5

19

3.3V, 5V

35

1

$0.8666

More Details

Show More

1-25 of 25

Products per page

Jump to :