Integrated Driver and MOSFET

Favorite

Overview

The NCP252163 integrates a MOSFET driver, high−side MOSFET and low−side MOSFET into a single package. The driver and MOSFETs have been optimized for high−current DC−DC buck power conversion applications. The NCP252163 integrated solution greatly reduces package parasitics and board space compared to a discrete component solution.

  • Desktop Microprocessors
  • Servers and Workstations, V−Core and Non−V−Core DC−DC Converters
  • High−Current DC−DC Point−of−Load Converters
  • Small Form−Factor Voltage Regulator Modules
  • Memory and GPU Power
  • Desktop
  • Graphic Card
  • Capable of Average Currents up to 60 A
  • Capable of Switching at Frequencies up to 2 MHz
  • Compatible with 3.3 V or 5 V PWM Input
  • Responds Properly to 3−level PWM Inputs
  • Option for Zero Cross Detection with 3−level PWM
  • Internal Bootstrap Diode
  • Supports Intel® Power State 4
  • Thermal Shutdown
  • Thermal Warning output

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

NCP252163MNTWG

Loading...

Lifetime

CAD Model

Pb

A

H

P

PQFN-31

1

260

REEL

3000

F

5

12

3.3V, 5V

60

2

$1.2666

More Details

Show More

1-25 of 25

Products per page

Jump to :