Extra-Small, High-Performance, High-Frequency DrMOS Module

Favorite

Overview

The XS™ DrMOS family is ON Semiconductor’s next-generation, fully optimized, ultra-compact, integrated MOSFET plus driver power stage solution for high-current, high-frequency, synchronous buck DC-DC applications. The FDMF6820B integrates a driver IC, two power MOSFETs, and a bootstrap Schottky diode into a thermally enhanced, ultra-compact 6x6mm package.
With an integrated approach, the complete switching power stage is optimized with regard to driver and MOSFET dynamic performance, system inductance, and power MOSFET RDS(ON). XS™ DrMOS uses ON Semiconductor's high-performance PowerTrench® MOSFET technology, which dramatically reduces switch ringing, eliminating the need for snubber circuit in most buck converter applications.
A driver IC with reduced dead times and propagation delays further enhances the performance. A thermal warning function warns of a potential over-temperature situation. The FDMF6820B also incorporates a Skip Mode (SMOD#) for improved light-load efficiency. The FDMF6820B also provides a 3-state 3.3V PWM input for compatibility with a wide range of PWM controllers.

  • Core Power for Servers, Desktop Computers, Notebooks, Game Consoles, Networking, Storage, Telecom
  • High-Current dc-dc Converters
  • Multi-phase dc-dc Converters
  • Over 93% Peak-Efficiency
  • High-Current Handling: 50A
  • High-Performance PQFN Copper-Clip Package
  • 3-State 3.3V PWM Input Driver
  • Skip-Mode SMOD# (Low-Side Gate Turn Off) Input
  • Thermal Warning Flag for Over-Temperature Condition
  • Driver Output Disable Function (DISB# Pin)
  • Internal Pull-Up and Pull-Down for SMOD# and DISB# Inputs, Respectively
  • Fairchild PowerTrench® Technology MOSFETs for Clean Voltage Waveforms and Reduced Ringing
  • Fairchild SyncFET™ (Integrated Schottky Diode) Technology in Low-Side MOSFET
  • Integrated Bootstrap Schottky Diode
  • Adaptive Gate Drive Timing for Shoot-Through Protection
  • Under-Voltage Lockout (UVLO)
  • Optimized for Switching Frequencies up to 1MHz
  • Low-Profile SMD Package
  • Based on the Intel® 4.0 DrMOS Standard
  • Fairchild Green Packaging and RoHS Compliance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

FDMF6820B

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFN-40

1

260

REEL

3000

N

5

12

3.3 V Tri-State

55

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :