NiCd/NiMH Battery Fast Charge Controller

Favorite

Overview

The MC33340 and MC33342 are monolithic control ICs that are specifically designed as fast charge controllers for Nickel Cadmium (NiCd) and Nickel Metal Hydride (NiMH) batteries. These devices feature negative slope voltage detection as the primary means for fast charge termination. Accurate detection is ensured by an output that momentarily interrupts the charge current for precise voltage sampling. An additional secondary backup termination method can be selected that consists of either a programmable time or temperature limit. Protective features include battery over and undervoltage detection, latched over temperature detection, and power supply input undervoltage lockout with hysteresis. Fast charge holdoff time is the only difference between the MC33340 and the MC33342. The MC33340 has a typical holdoff time of 177 seconds and the MC33342 has a typical holdoff time of 708 seconds.

  • Negative Slope Voltage Detection with 4.0 mV Sensitivity
  • Accurate Zero Current Battery Voltage Sensing
  • High Noise Immunity with Synchronous VFC/Logic
  • Programmable 1 to 4 Hour Fast Charge Time Limit
  • Programmable Over/Under Temperature Detection
  • Battery Over and Undervoltage Fast Charge Protection
  • Power Supply Input Undervoltage Lockout with Hysteresis
  • Operating Voltage Range of 3.25 V to 18 V
  • 177 seconds Fast Change Hold-off Time (MC33340)
  • 708 seconds Fast Change Hold-off Time (MC33342)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Number of Cells Charged

VCC Min (V)

VCC Max (V)

ID Max (µA)

Reference Price

MC33340D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

NiCd/NiMH

Flexible

3.25

18

-

Price N/A

More Details

MC33340DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

NiCd/NiMH

Flexible

3.25

18

-

Price N/A

More Details

MC33340DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

NiCd/NiMH

Flexible

3.25

18

-

Price N/A

More Details

MC33340DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

NiCd/NiMH

Flexible

3.25

18

-

Price N/A

More Details

MC33340P

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

NiCd/NiMH

Flexible

3.25

18

-

Price N/A

More Details

MC33340PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

NiCd/NiMH

Flexible

3.25

18

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :