Battery Charge Controller, Linear, 1 A, for Small Battery and IoT Applications

Favorite

Overview

The FAN54110 is a USB-compatible single-cell, linear Li-Ion battery charger with support for Dead Battery Provision (DBP). The maximum charge current is rated at 1 A and can be programmed from 100 mA to 1 A through the I2C interface, optimizing charging for various battery sizes. Dynamic Input Voltage Control ensures weak power sources can be used to power the FAN54110 without collapsing to an unusable input voltage for charging. Open-drain status pins, STAT and POK_B, provide a status of charging and input power. The STAT pin also notifies the system processor when an I2C interrupt occurs so the processor can take action based on the interrupt. The FAN54110 conforms to the constraints of the Dead Battery Provision within the BC1.2 specification, including a 30-minute timer that cannot exceed 45 minutes.

  • Smart Phones
  • Tablets
  • Portable Media Players
  • Li Ion Powered Devices
  • Charge Voltage Accuracy: (0.5% at 25°C, 1% from -30 to 85°C)
  • Charge Current Regulation Accuracy (+0/-10% )
  • 28 V Absolute Maximum Input Voltage
  • 1 A Maximum Charge Current
  • Programmable through I2C Interface with Fast Mode Compatibility
  • Safety Timer with Reset Control
  • Weak Input Sources Accommodated by Reducing Charging Current to Maintain Minimum VBUS Voltage
  • Low Reverse Leakage to Prevent Battery Drain to VBUS

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Number of Cells Charged

VCC Min (V)

VCC Max (V)

ID Max (µA)

Reference Price

FAN54110UCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-15

1

260

REEL

3000

N

Li-Ion/Polymer

1

4

6

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :