650V Integrated Power Switch with Abnormal OCP for 60Watt offline flyback converters

Favorite

Overview

The FSGM0565R is an integrated Pulse Width Modulation (PWM) controller and SenseFET specifically designed for offline Switch-Mode Power Supplies (SMPS) with minimal external components. The PWM controller includes an integrated fixed-frequency oscillator, Under-Voltage Lockout (UVLO), Leading- Edge Blanking (LEB), optimized gate driver, internal soft-start, temperature-compensated precise current sources for loop compensation, and self-protection circuitry. Compared with a discrete MOSFET and PWM controller solution, the FSGM series can reduce total cost, component count, size, and weight; while simultaneously increasing efficiency, productivity, and system reliability. This device provides a basic platform suited for cost-effective design of a flyback converter.

  • LCD TV
  • LED TV
  • LCD Monitor
  • DVD/Set Top Boxes
  • Soft Burst-Mode Operation for Low Standby Power Consumption and Low Noise
  • Precision Fixed Operating Frequency: 66kHz
  • Pulse-by-Pulse Current Limit
  • Various Protection Functions: Overload Protection (OLP), Over-Voltage Protection (OVP), Abnormal Over-Current Protection (AOCP), Internal Thermal Shutdown (TSD) with Hysteresis, Output Short Protection (OSP), and Under-Voltage Lockout (UVLO) with Hysteresis
  • Auto-Restart Mode
  • Internal Startup Circuit
  • Internal High-Voltage SenseFET: 650V
  • Built-in Soft-Start: 15ms

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSGM0565RLDTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-6

NA

0

TUBE

400

N

Current Mode

67

-

-

1.76

650

2200

Yes

-

Yes

Yes

-

-

No

Price N/A

More Details

FSGM0565RUDTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-6 FullPak

NA

0

TUBE

400

N

Current Mode

67

-

-

1.76

650

2200

Yes

-

Yes

Yes

-

-

No

Price N/A

More Details

FSGM0565RWDTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-6

NA

0

TUBE

400

N

Current Mode

67

-

-

1.76

650

2200

Yes

-

Yes

Yes

-

-

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :