Integrated Power Switch (FPS™) for 160W Half-Bridge Resonant Converter

Favorite

Overview

The FSFR-XS series includes highly integrated power switches designed for high-efficiency half-bridge resonant converters. Offering everything necessary to build a reliable and robust resonant converter, the FSFR-XS series simplifies designs while improving productivity and performance. The FSFR-XS series combines power MOSFETs with fast-recovery type body diodes, a high-side gate-drive circuit, an accurate current controlled oscillator, frequency limit circuit, soft-start, and built-in protection functions. The high-side gate-drive circuit has common-mode noise cancellation capability, which guarantees stable operation with excellent noise immunity. The fast-recovery body diode of the MOSFETs improves reliability against abnormal operation conditions, while minimizing the effect of reverse recovery. Using the zero-voltage-switching (ZVS) technique dramatically reduces the switching losses and significantly improves efficiency. The ZVS also reduces the switching noise noticeably, which allows a small-sized Electromagnetic Interference (EMI) filter.
The FSFR-XS series can be applied to resonant converter topologies such as series resonant, parallel resonant, and LLC resonant converters.

  • PDP TV
  • LCD TV
  • Desktop PC
  • Server
  • Video Game Console
  • Variable Frequency Control with 50% Duty Cycle for Half-Bridge Resonant Converter Topology
  • High Efficiency through Zero Voltage Switching (ZVS)
  • Internal UniFET™s with Fast-Recovery Body Diode
  • Fixed Dead Time (350ns) Optimized for MOSFETs
  • Up to 300kHz Operating Frequency
  • Auto-Restart Operation for All Protections with An External LVCC
  • Protection Functions: Over-Voltage Protection (OVP), Over-Current Protection (OCP), Abnormal Over-Current Protection (AOCP), Internal Thermal Shutdown (TSD)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSFR1600XS

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-9

NA

0

TUBE

475

N

Voltage Mode

Resonant

Variable

Yes

1.25

500

2700

No

0.05

10

Yes

No

No

No

Price N/A

More Details

FSFR1600XSL

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-9

NA

0

TUBE

380

N

Voltage Mode

Resonant

Variable

Yes

1.25

500

2700

No

0.05

10

Yes

No

No

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :