Mirror-Module Driver

Favorite

Overview

The NCV7714 is a powerful driver for automotive body control systems. The device is designed to control several loads in the front door of a vehicle. The monolithic IC is able to control mirror functions like mirror positioning, heating and electro-chromic mirror feature. The device features three high-side outputs to drive LEDs or incandescent bulbs (up to 10W). To allow maximum flexibility, all lighting outputs can be PWM controlled thru PWM inputs (external signal source) or by an internal programmable PWM generator unit. The NCV7714 is controlled through a 24 bit SPI interface with in-frame response.

  • Decentralized Door Electronic Systems
  • Body Control Module
  • Automotive
  • Operating Range from 5.5V to 28V
  • Three high-side and three low-side drivers connected as half-bridges
  • Three high side lamp drivers
  • One high side driver for mirror heating
  • Electro Chromic Mirror Control
  • Independent PWM functionality for all outputs
  • Integrated programmable PWM generator unit for all lamp driver outputs
  • Programmable softstart function to drive loads with higher inrush currents as current limitation value
  • Multiplex current sense analog output for advanced load monitoring
  • Very low current consumption in standby mode
  • Charge pump output to control an external reverse polarity protection MOSFET
  • 24Bit SPI interface for output control and diagnostic
  • Protection against shortcircuit, overvoltage and overtemperature
  • Platform Devices: NCV7707, NCV7705, NCV7704, NCV7710

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Number of Drivers

VCC Max (V)

V(BR)GSS Max (V)

V(BR)DSS Max (V)

ID Max (A)

rDS(on) Max (Ω)

Tj Max (°C)

Reference Price

NCV7714DQR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SSOP-36 EP

3

260

REEL

1500

N

7

5.5

5.5

40

10

3

150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :