High Speed Quad-Channel Digital Isolator

Favorite

Overview

The NCID94xx is a galvanically isolated high−speed quad−channeldigital isolator with output enable. This device supports isolatedcommunications thereby allowing digital signals to communicatebetween systems without conducting ground loops or hazardousvoltages.It utilizes ON Semiconductor patented galvanic off−chip capacitorisolation technology and optimized IC design to achieve highinsulation and high noise immunity, characterized by high commonmode rejection and power supply rejection specifications. The thickceramic substrate yields capacitors with ~25 times the thickness ofthin film on−chip capacitors and coreless transformers. The result is acombination of the electrical performance benefits that digitalisolators offer with the safety reliability of a >0.5 mm insulator barriersimilar to what has historically been offered by optocouplers.The device is housed in a 16−pin wide body small outline package.

  • Isolated PWM Control
  • Industrial Fieldbus Communications
  • Microprocessor System Interface (SPI, I2C, etc.)
  • Programmable Logic Control
  • Isolated Data Acquisition System
  • Voltage Level Translator
  • Power Supply
  • On Board Chargers
  • Traction Inverters
  • The only Digital Isolator available that includes insulation reliability that matches optocouplers
  • DTI (Distance Through Insulation): ≥ 0.5 mm
  • Maximum Working Insulation Voltage: 2000 Vpeak
  • Specifications Guaranteed Over 2.5 V to 5.5 V Supply Voltage and−40°C to 125°C Extended Temperature Range
  • No insulation material wear out over time up to 1500V, no LED degradation, consistent performance from device-to-device
  • 100 KV/µs Minimum Common Mode Rejection
  • Full Duplex, Bi−directional Communication
  • 8 mm Creepage and Clearance Distance to Achieve Reliable HighVoltage Insulation.
  • Over Temperature Detection
  • Output Enable Function (Primary and Secondary Side)
  • NCIV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100Qualified and PPAP Capable (Pending)
  • Safety and Regulatory Approvals
    ♦ UL1577, 5000 VRMS for 1 Minute
    ♦ DIN EN/IEC 60747−17 (Pending)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Total Channels

Reverse Channels

Output Enable

VISO (Min) (VRMS)

VIOTM (Min) (V)

Data Rate (Mbps)

TPLH (Max) (ns)

TPHL (Max) (ns)

PWD (Max) (ns)

CMTI (Min) (kV/µs)

VDD (Max) (V)

DTI (Min) (mm)

ECRCL (Min) (mm)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

NCID9401

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

TUBE

1000

Y

4

0

Yes

5000

8000

10

200

200

80

100

5.5

0.5

8

-40

125

$2.5875

More Details

NCID9401R2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

REEL

750

F

4

0

Yes

5000

8000

10

200

200

80

100

5.5

0.5

8

-40

125

$2.5875

More Details

NCIV9401

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

TUBE

1000

Y

4

0

Yes

5000

8000

10

200

200

80

100

5.5

0.5

8

-40

125

$3.4666

More Details

NCIV9401R2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

REEL

750

F

4

0

Yes

5000

8000

10

200

200

80

100

5.5

0.5

8

-40

125

$3.4666

More Details

Show More

1-25 of 25

Products per page

Jump to :