Dual SPST Depletion Mode Audio Switch with Negative Swing

Favorite

Overview

The FSA557 is a high-performance dual single-pole single-throw (SPST x 2) audio switch. The Depletion technology allows the device to conduct signals when there is no VCC available and to isolate signals when VCC is present. During signal conduction, the Depletion gate control allows the FSA557 to achieve excellent THD+N performance while consuming minimal power.

  • Battery powered devices
  • Consumer audio
  • Wireless headphones
  • Dual SPST Enhancement Switch
  • Dual SPST Depletion Switch
  • VSW: -1.5 to +5.5V
  • •TranslationMissing•

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA557UCX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP12 1.620x1.635x0.457

1

260

REEL

3000

F

2

4

4PST

0.5

0.5

1.65

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :