Silicon Carbide (SiC) MOSFET – EliteSiC, 13 mohm, 1200 V, M3S, Die

Favorite

Overview

The new family of 1200V M3S planar SiC MOSFETs is optimized for fast switching applications. Planar technology works reliably with negative gate voltage drive and turn off spikes on the gate. This family has optimum performance when driven with 18V gate drive but also works well with 15V gate drive. 

  • Industrial
  • UPS / ESS
  • Solar
  • EV Charger
  • Excellent FOM [ = Rdson * Eoss ]
  • Ultra Low Gate Charge (QG(tot) = 254 nC)
  • High Speed Switching with Low Capacitance (Coss = 262 pF)
  • 15V to 18V Gate Drive
  • New M3S technology: 13 mohm RDS(ON) with low Eon and Eoff losses
  • 100% Avalanche Tested
  • Halide Free and RoHS Compliant
  • Die ( sawn on foil )

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NTCR013N120M3S

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

F

M3S

1200

151

13

254

262

175

$19.4976

More Details

Show More

1-25 of 25

Products per page

Jump to :