Silicon Carbide (SiC) Schottky Diode – EliteSiC, 30 A, 650 V, D2, D2PAK-2L

Favorite

Overview

Silicon Carbide (SiC) Schottky Diodes use a completely new technology that provides superior switching performance and higher reliability compared to Silicon. No reverse recovery current, temperature independent switching characteristics, and excellent thermal performance sets Silicon Carbide as the next generation of power semiconductor. System benefits include highest efficiency, faster operating frequency, increased power density, reduced EMI, and reduced system size and cost.

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • UPS / ESS
  • Solar
  • EV Charger
  • Max Junction Temperature 175 °C
  • Avalanche Rated 144 mJ
  • High Surge Current Capacity
  • Positive Temperature Coefficient
  • No Reverse Recovery / No Forward Recovery
  • Low Vf @ TJ:175 °C

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Configuration

VRRM (V)

IF(ave) (A)

VF (Max)

IFSM (A)

IR (Max) (µA)

Reference Price

FFSB3065B

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK2 (TO-263-2L)

1

260

REEL

800

Y

D2

Single

650

30

1.7

120

40

$2.9414

More Details

Show More

1-25 of 25

Products per page

Jump to :