RF Transistor, 12 V, 100 mA, fT = 6.7 GHz

Favorite

Overview

CPH6001A is RF Transistor, 12 V, 100 mA, fT = 6.7 GHz, NPN Single CPH6 for high frequency, low noise amplifier applications.

  • High gain : Forward Transfer Gain=11dB typ (f=1GHz)
  • High cut-off frequency : fT=6.7GHz typ
  • Small and slim 6-pin package
  • Large allowable collector dissipation : 800mW(max)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

CPH6001A-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

Y

NPN

0.1

12

90

180

0.8

5000

1.1

11

$0.1193

More Details

Show More

1-25 of 25

Products per page

Jump to :