RF Transistor, NPN Single, 30 V, 300 mA, fT = 3.5 GHz

Favorite

Overview

2SC5551A is RF Transistor, 30 V, 300 mA, fT = 3.5 GHz, NPN Single PCP for High-Frequency Medium-Output Amplifier Applications.

  • High fT : (fT=3.5GHz typ)
  • Large current : (IC=300mA)
  • Large allowable collector dissipation (1.3W max)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

2SC5551AE-TD-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

N

NPN

0.3

30

90

270

1.3

3500

-

-

Price N/A

More Details

2SC5551AF-TD-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

N

NPN

0.3

30

90

270

1.3

3500

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :