RF Transistor, NPN Single PCP, 12 V, 150 mA, fT = 4.7 GHz

Favorite

Overview

2SC5347A is RF Transistor, 12 V, 150 mA, fT = 4.7 GHz, NPN Single PCP for High-Frequency Semi-Power Output Stage, Low-Noise Medium Output Amplifier Applications.

  • High-frequency medium output amplification (VCE=5V, IC=50mA)
  • fT=4.7GHz typ (f=1GHz)
  • Forward Transfer Gain=8dB typ (f=1GHz)
  • NF=1.8dB typ (f=1GHz)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

2SC5347AE-TD-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

N

NPN

0.15

12

90

180

1.3

3000

1.8

8

Price N/A

More Details

2SC5347AF-TD-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

N

NPN

0.15

12

135

270

1.3

3000

1.8

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :