RF Transistor, NPN Single, 10 V, 70 mA, fT = 1.5 GHz

Favorite

Overview

15GN03FA is an RF Transistor, 10 V, 70 mA, fT = 1.5 GHz, NPN Single for VHF High-frequency Amplifier Applications.

  • VHF, RF, MIXER, OSC, IF amplifier
  • High cutoff frequency : fT=1.5GHz typ
  • High gain : Forward Transfer Gain=14dB typ (f=0.4GHz)
  • Ultrasmall package permitting applied sets to be small and slim
  • Halogen free compliance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

15GN03FA-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-623 / SSFP

1

260

REEL

8000

N

NPN

0.07

10

100

180

0.25

1000

1.6

14

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :