Single PIN Diode for Attenuator and RF Switch

Favorite

Overview

Low rs characteristics is enable to use high frequency applications. This PIN diode is designed to realize compact and efficient designs. NSDP301MX2W in a X2DFNW2 miniature package enablesdesigners to meet the challenging task of achieving higher efficiency and meeting reduced space requirements. In addition, wettable flank package improves the quality at mounted to PCB.

  • RF Attenuator
  • RF Switch
  • Automotive
  • Wireless Communication
  • Low Series Resistance : rs = 1.3Ω typ.
  • Small Interterminal Capacitance : C = 0.33 pF typ.
  • Wettable Flank Package
  • Small−sized Package X2DFNW2

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Reference Price

NSDP301MX2WT5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

Y

PIN

Single

80V

0.78

0.05

0.1

0.33

1.3

$0.069

More Details

NSVDP301MX2WT5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

Y

PIN

Single

80V

0.78

0.05

0.1

0.33

1.3

$0.092

More Details

Show More

1-25 of 25

Products per page

Jump to :