PIN Diode, 50V, 50mA, rs=5Ω(typ), Dual CPH5

Favorite

Overview

CPH5512 is PIN Diode, 50V, 50mA, rs=5Ω(typ), Dual CPH5 for VHF, UHF and AGC applications. The integration of 2 diodes into the small package facilitates high density PCB mounting.

  • PIN Diode, 50V, C=0.23pF, Dual type CPH5
  • Small interterminal capacitance : C=0.23pF(typ)
  • Small forward series resistance : rs=5Ω(typ)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Reference Price

CPH5512-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-5

1

260

REEL

3000

N

PIN

Dual

50

1

0.1

0.05

0.23

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :