Power Integrated Module, Dual Boost, 1200 V, 40 A IGBT + 1200 V, 15 A SiC Diode

Favorite

Overview

The NXH80B120H2Q0SG is a power integrated module (PIM) containing a dual boost stage consisting of two 40A/1200V IGBTs, two 15A/1200V SiC diodes, and two 25A/1600V anti-parallel diodes for the IGBTs. Two additional 25A/1600V bypass rectifiers used for inrush current limit are included. An on-board thermistor is included.

  • Solar Inverter Boost Stage
  • Solar Inverter
  • UPS
  • IGBT Specifications: VCE(SAT) = 2.2 V, ESW = 2180 uJ
  • 25 A / 1600 V Bypass and Anti−parallel Diodes
  • SiC Rectifier Specification: VF = 1.4 V
  • Solderable Pins
  • Dual Boost 40 A / 1200 V IGBT + SiC Rectifier Hybrid Module
  • Thermistor

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Reference Price

NXH80B120H2Q0SG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Q0

NA

0

BTRAY

24

N

Dual Boost

1200

15

2.1

1.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :