3-Phase Inverter Automotive Power Module, APM19

Favorite

Overview

The NXV08V110DB1 is an automotive qualified power integrated module with 80V low Rds(on) featuring three-phase bridge optimized for 48V Motor inverter in Automotive. It includes a precision shunt resistor for current sensing, an NTC for temperature sensing, and an RC snubber circuit. The module utilizes ON’s trench MOSFET technology and it is designed to provide a very compact solution for the system. The Power module is 100% lead free, RoHs and UL compliant.

  • Automotive
  • 48V Motor Control
  • 48V-12V DC-DC Converter
  • Three−Phase Inverter Bridge for Variable Speed Motor Drive
  • RC Snubber for Low EMI
  • Current Sensing and Temperature Sensing
  • Electrically Isolated DBC Substrate for Low Thermal Resistance
  • Compact Design for Low Total Module Resistance
  • Module Serialization for Full Traceability
  • This Device is Pb−free, RoHS and UL94 V-0 Compliant
  • PPAP Capable
  • AEC Qualified − AQG324

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

NXV08V110DB1

Loading...

Active

CAD Model

Pb

A

H

P

19LD, APM, PDD STD (APM19-CBC)

NA

0

TUBE

44

Y

3-phase Inverter with Sense Resistor

80

2.1

$19.8556

More Details

Show More

1-25 of 25

Products per page

Jump to :