IGBT Module, H6.5 Topology, 650 V, 50 A IGBT, 650 V, 50 A Diode

Favorite

Overview

The NXH50M65L4Q1 is an IGBT module with H6.5 topology in a Q1 package. The module contains six 50 A, 650 V IGBTs, five 50 A, 650V Stealth diodes and a thermistor.

  • DC-AC Conversion
  • Residential Solar Inverters (Single Phase Power)
  • UPS (Single Phase Power)
  • Energy Storage Systems (Single Phase Power)
  • Fast switching FieldStop 4 Trench IGBTs with low VCE(SAT) and low switching losses
  • Module solution
  • Three level H6.5 topology
  • Low inductive layout in module
  • Solder pins

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NXH50M65L4Q1PTG

Loading...

Active

CAD Model

Pb

A

H

P

Q1

NA

0

BTRAY

21

F

H6.5 Topology

650

50

1.56

2.1

Industrial

$36.8935

More Details

NXH50M65L4Q1SG

Loading...

Active

CAD Model

Pb

A

H

P

Q1

NA

0

BTRAY

21

Y

H6.5 Topology

650

50

1.56

2.1

Industrial

$47.4345

More Details

Show More

1-25 of 25

Products per page

Jump to :